Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
Part # | 5-IDL-BRAK |
---|---|
Product # | 77201005 |
Description | 5 IDLR BRACKET |
UPC | 072053883930 |
A (in) | 4.62 |
B (in) | 3.50 |
C (in) | 1.75 |
D (in) | 2 |
E (in) | 2.06 |
F (in) | 3.06 |
G (in) | .38 |
H (in) | 1.63 |
J (in) | .62 |
N (in) | 1.16 |
P (in) | 1.77 |
Q (in) | 1.94 |
Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.8 |