The product images shown are Illustrative only and may not be an exact representation of the product.
View All Idler Brackets

1610 IDLR BUSH

Product # 77202610

Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.

  • Idler assembly may consist of: idler sprocket and bracket, flat idler and bracket, standard sheave or sprocket used with an idler bearing and idler bracket.
  • Idler sprockets, flat idlers and idler bushings contain sealed ball bearings and an integral shaft for mounting to adjustable idler brackets.
  • Lubrication and maintenance are not required.
  • Product Details
    Part # 1610-IDLR-BUSH
    Product # 77202610
    Description 1610 IDLR BUSH
    UPC 072053883824
    D (in) 2.25
    L (in) 1
    M (in) 1.38
  • Application
    Markets/Applications Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.3