Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
| Part # | 2517-IDLR-BUSH |
|---|---|
| Product # | 77202517 |
| Description: | 2517 IDLR BUSH |
| UPC | 72053883886 |
| D (in) | 3.38 |
| L (in) | 1.75 |
| M (in) | 1.56 |
| Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
|---|
| Notes | Bore/Bearing/Bushing # 6304 |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 3.9 |