View All Variable Valve Timing Solenoid

VVS160 SOLENOID GATES

Product # 74731160

OE Exact Variable Valve Timing Solenoids are designed to OE specifications in form, fit and performance. Each component is constructed from high quality materials for durability and maximum service life, and tested to effectively restore engine performance for better fuel economy, enhanced power, improved idle and reduced emissions.

  • Continuously controls oil flow for precise timing and maximum engine performance
  • Direct replacement ensures exact fit and easy installation
  • Exceptional Components
  • Superior Construction
  • Product Details
    Part # VVS160
    Product # 74731160
    Description VVS160 SOLENOID GATES
    UPC 770075700890
  • Product Attributes
    Connector Type Female
    Number of Terminals 2
    Terminal Type Pin
  • Specifications
    Overall Length (mm) 105
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.32
    Contents Solenoid
  • Fits models

When it comes to your engine, Timing is everything.

Gates® OE-Exact Variable Valve Timing parts ensure an exact fit and easy installation, while effectively restoring the variable valve timing to proper operation, performance, and superior efficiency.

About Your Solution.

Your variable valve timing solenoid has two main parts: the solenoid and the valve. The solenoid creates mechanical energy that opens the valve, thus powering your hydraulic systems.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips