View All Variable Valve Timing Solenoid

VVS152 SOLENOID GATES

Product # 74731152

OE Exact Variable Valve Timing Solenoids are designed to OE specifications in form, fit and performance. Each component is constructed from high quality materials for durability and maximum service life, and tested to effectively restore engine performance for better fuel economy, enhanced power, improved idle and reduced emissions.

  • Continuously controls oil flow for precise timing and maximum engine performance
  • Direct replacement ensures exact fit and easy installation
  • Exceptional Components
  • Superior Construction
  • Product Details
    Part #
    Product # 74731152
    Description VVS152 SOLENOID GATES
    UPC 770075700814
    Length (mm) 122
    Connector Type Female
    Number of Terminals 2
    Terminal Type Blade
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.32
    Contents Solenoid

When it comes to your engine, Timing is everything.

Gates® OE-Exact Variable Valve Timing parts ensure an exact fit and easy installation, while effectively restoring the variable valve timing to proper operation, performance, and superior efficiency.

About Your Solution.

Your variable valve timing solenoid has two main parts: the solenoid and the valve. The solenoid creates mechanical energy that opens the valve, thus powering your hydraulic systems.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips