OE Exact Variable Valve Timing Solenoids are designed to OE specifications in form, fit and performance. Each component is constructed from high quality materials for durability and maximum service life, and tested to effectively restore engine performance for better fuel economy, enhanced power, improved idle and reduced emissions.
| Part # | VVS227 | 
|---|---|
| Product # | 74731227 | 
| Description | VVS227 SOLENOID GATR | 
| Height (in) | 0.96099999999999997 | 
| Height (mm) | 24.4 | 
| Length (in) | 3.976 | 
| Length (mm) | 101 | 
| Width (in) | 0.96099999999999997 | 
| Width (mm) | 24.4 | 
| Material | Plastic | 
|---|
| Weight (lbs.) | 
|---|
Gates® OE-Exact Variable Valve Timing parts ensure an exact fit and easy installation, while effectively restoring the variable valve timing to proper operation, performance, and superior efficiency.
Your variable valve timing solenoid has two main parts: the solenoid and the valve. The solenoid creates mechanical energy that opens the valve, thus powering your hydraulic systems.