Gates® DriveAlign® Overrunning Alternator Decoupler Pulleys allow the alternator to "free-wheel" or "overrun" every time the engine decelerates and provide vibration isolation within the Accessory Belt Drive System resulting in smoother engine performance and efficiency and increased belt and component life. The line consists of overrunning alternator decoupler pulleys and one way clutches (not interchangeable).
Part # | 37025P |
---|---|
Product # | 77891025 |
Description | 37025P DECOUPLER PULLEY |
UPC | 770075441069 |
Bearing Bore Inside Diameter 1 (mm) | 12.5 |
Contact Surface | V-Ribbed Grooved |
Import or Domestic | Import |
Outside Diameter (mm) | 52.5 |
Width (mm) | 50 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.11 |
Gates engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function and performance, and a durable component construction that's built to last.
To reduce customer comebacks, labor time, and warranty claims, Gates always recommends that you Be System Smart by checking your Accessory Belt Drive System (ABDS) and other vehicle systems and conduct a full replacement.