Taper-Lock Bushing, Bore Bushing Series 1610, Bore Dia 1.625 In, Bolt Circle Dia 2.125 In, SAE Grade 5, For Sheaves, Sprockets, Pulleys, Gearbelt Pulleys, Chain Coupling, and Other Power Transmission Applications, Includes Cap Screws
Part # | 1008 19MM |
---|---|
Product # | 78580019 |
Description | 1008 19MM BUSH |
UPC | 072053462654 |
Key Way Size (mm) | 6 X 2.8 |
Markets/Applications | Use with all Taper-Lock® style sheaves, sprockets and pulleys. |
---|
Trademarks | Taper-Lock® is a Registered Trademark of Reliance Electric. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.21 |