The product images shown are Illustrative only and may not be an exact representation of the product.

Taper-Lock Bushings

Taper-Lock Bushing, Bore Bushing Series 1610, Bore Dia 1.625 In, Bolt Circle Dia 2.125 In, SAE Grade 5, For Sheaves, Sprockets, Pulleys, Gearbelt Pulleys, Chain Coupling, and Other Power Transmission Applications, Includes Cap Screws

  • Comes in multiple sizes
  • Includes cap screws
  • Provides excellent clamping force for secure shaft connection

All Parts

1-10 of 662 Items
Part # Product # Description Bore
1008 1. / 10081. 78580100 1008 1. BUSH 1 in
1008 14MM / 100814MM 78580017 1008 14MM BUSH 14 mm
1008 16MM / 100816MM 78580016 1008 16MM BUSH 16 mm
1008 18MM / 100818MM 78580018 1008 18MM BUSH 18 mm
1008 19MM / 100819MM 78580019 1008 19MM BUSH 19 mm
1008 20MM / 100820MM 78580020 1008 20MM BUSH 20 mm
1008 22MM / 100822MM 78580022 1008 22MM BUSH 22 mm
1008 24MM / 100824MM 78580024 1008 24MM BUSH 24 mm
1008.1/2 / 1008.1/2 78580008 1008 .1/2 BUSH 0.5 in
1008.11/16 / 1008.11/16 78580011 1008 .11/16 BUSH 0.6875 in
1-10 of 662 Items