Taper-Lock™ bushings are flangeless for clean, compact application. They are engineered with an 8° taper and a flush-mounted design with no protruding parts providing secure locking and elimination of wobble.
Part # | 1108.1/2SS-NK |
---|---|
Product # | 78476101 |
Description | 1108 .1/2SS-NK BUSH |
UPC | 072053111415 |
Key Way Size (mm) | 3 X 2 |
Markets/Applications | For use with all Taper-Lock® style sheaves, sprockets and pulleys. |
---|
Material | Stainless Steel |
---|
Trademarks | Taper-Lock® is a Registered Trademark of Reliance Electric. |
---|
Notes | Available in minimum plain bore (MPB). Contact Customer Service for ordering instructions. Details shown which do not affect drive function or overall weight may be changed without notification. NKS and NK mean No Keyseat. Reborable bushings are stocked without sawsplit to facilitate re-machining. Sawsplit must be made in bushing to allow it to compress for proper gripping of the shaft. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.4 |