The product images shown are Illustrative only and may not be an exact representation of the product.

Taper-Lock Bushings - Reborable

Taper-Lock® bushings are flangeless for clean, compact application. They are engineered with an 8° taper and a flush-mounted design with no protruding parts providing secure locking and elimination of wobble.

  • Bushings are made to precise tolerances.

All Parts

1-10 of 36 Items
Part # Product # Description Bore
1108.1/2NKS / 1108.1/2NKS 78472101 1108 .1/2 NKS SI BUSH 0.5 in
1108.1/2SS-NK / 1108.1/2SSNK 78476101 1108 .1/2SS-NK BUSH 0.5 in
1108.1/2STL-NK / 1108.1/2STLNK 78474101 1108 .1/2STL-NK BUSH 0.5 in
1210.1/2NKS / 1210.1/2NKS 78472102 1210 .1/2 NKS SI BUSH 0.5 in
1210.1/2SS-NK / 1210.1/2SSNK 78476102 1210 .1/2SS-NK BUSH 0.5 in
1215.1/2NKS / 1215.1/2NKS 78472103 1215 .1/2 NKS SI BUSH 0.5 in
1610.1/2NKS / 1610.1/2NKS 78472105 1610 .1/2 NKS SI BUSH 0.5 in
1610.1/2SS-NK / 1610.1/2SSNK 78476105 1610 .1/2SS-NK BUSH 0.5 in
1610.1/2STL-NK / 1610.1/2STLNK 78474105 1610 .1/2STL-NK BUSH 0.5 in
1615.1/2STL-NK / 1615.1/2STLNK 78474106 1615 .1/2STL-NK BUSH 0.5 in
1-10 of 36 Items