Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Stainless Steel Taper-Lock Bushings

    SS 1210 24MM BUSH

    Product # 78690503

    Gates Taper-Lock bushings are used to mount pulleys, sprockets and sheaves on shafts. The durable stainless steel construction is ideal for food and beverage applications or where non-corrosive sprockets are needed to prevent rust.

    • Bushings are made to precise tolerances.
    • Provides excellent clamping force for secure shaft connection.
    • Available in popular and standard bore sizes.
    • Stainless steel bushings are corrosion resistant, preventing rust buildup to increase product life.

    • Product Details
      Part # SS 1210 24MM
      Product # 78690503
      Description SS 1210 24MM BUSH
      UPC 072053876611
      Key Way Size (mm) 8 X 3.3

    Trust Taper-Lock

    Your Taper-Lock bushing comes pre-bored and keyed to exactly match your system's shaft and keyway diameters, with an outside taper to match the pulley, sprocket, or coupling bore. Once you insert the screws, the tapers will tighten to ensure a secure, durable bushing fit to the power transmission drive shaft.

    The Strength of Stainless Steel

    As leaders in industrial material science, we know the right metals for your applications. With temperature resistance that ranges from high heat to below freezing, an exceptional strength-to-weight advantage, easy-to-clean material construction, and durable corrosion resistance, stainless steel bushings are an effective choice in a range of high-torque applications.