The product images shown are Illustrative only and may not be an exact representation of the product.

SS 1008 24MM

Product #  78690802

Gates Taper-Lock bushings are used to mount pulleys, sprockets and sheaves on shafts. The durable stainless steel construction is ideal for food and beverage applications or where non-corrosive sprockets are needed to prevent rust.

  • Bushings are made to precise tolerances.
  • Provides excellent clamping force for secure shaft connection.
  • Available in popular and standard bore sizes.
  • Stainless steel bushings are corrosion resistant, preventing rust buildup to increase product life.
  • Product Details
    Part # SS 1008 24MM
    Product # 78690802
    UPC 072053877946
    Bore 24 mm
    Key Way Size (mm) Kwy Width: 8mm / hub keyseat: 3.3mm
  • Application
    Markets/Applications Stainless steel bushings are ideal for the food and beverage market or where non-corrosive sprockets are needed to prevent rust.
  • International Standards
    Trademarks Taper-Lock® is a Registered Trademark of Reliance Electric.
  • Notes
    Notes SS is used to signify Stainless Steel (type 302-304).
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.16

Trust Taper-Lock

Your Taper-Lock bushing comes pre-bored and keyed to exactly match your system's shaft and keyway diameters, with an outside taper to match the pulley, sprocket, or coupling bore. Once you insert the screws, the tapers will tighten to ensure a secure, durable bushing fit to the power transmission drive shaft.

The Strength of Stainless Steel

As leaders in industrial material science, we know the right metals for your applications. With temperature resistance that ranges from high heat to below freezing, an exceptional strength-to-weight advantage, easy-to-clean material construction, and durable corrosion resistance, stainless steel bushings are an effective choice in a range of high-torque applications.