Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All QT- Type Bushings

    QT .11/16 BUSH

    Product # 78170006

    This Gates QT-type bushing is suitable for use with FHP tapered bushing sheaves and PowerGrip HTD sprockets in power transmission applications that require synchronous rotation. The carbon steel bushing provides strength and resistance to wear and includes mounting bolts and washers.

    • Details shown which do not affect drive function or overall weight may be changed without notification.
    • Suitable for use with FHP tapered bushing sheaves and PowerGrip HTD sprockets in power transmission applications that require synchronous rotation.
    • Bushings are made to precise tolerances.
    • Available in popular bore sizes.
    • English stock bore sizes greater than 1 1/4" are furnished with special keys to fit standard depth keyseats. Metric stock bore sizes greater than 30mm are furnished with special keys to fit standard depth keyseats.

    • Product Details
      Part # QT .11/16
      Product # 78170006
      Description QT .11/16 BUSH
      UPC 770075429685
      Keyseat 3/16 X 3/32
      Key Way Size (mm) 5 X 2