This Gates QT-type bushing is suitable for use with FHP tapered bushing sheaves and PowerGrip HTD sprockets in power transmission applications that require synchronous rotation. The carbon steel bushing provides strength and resistance to wear and includes mounting bolts and washers.
| Part # | QT .5/8 |
|---|---|
| Product # | 78170005 |
| Description | QT .5/8 BUSH |
| UPC | 770075429722 |
| Keyseat | 3/16 X 3/32 |
| Key Way Size (mm) | 5 X 2 |
| Markets/Applications | Use with cast iron light-duty (FHP) taper bushed sheaves and PowerGrip® HTD® Sprockets. |
|---|
| Notes | Details shown which do not affect drive function or overall weight may be changed without notification. English stock bore sizes greater than 1 1/4" are furnished with special keys to fit standard depth keyseats. Metric stock bore sizes greater than 30mm are furnished with special keys to fit standard depth keyseats. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.78 |