Gates bushings are engineered with precision tolerance for use with sheaves, sprockets, pulleys, and other power transmission applications. Bushings are available in English and metric bores and come in a variety of materials including sintered steel, cast iron, steel, ductile iron, and stainless steel.
Part # | 5VS-SB 2.3/8 |
---|---|
Product # | 79640006 |
Description | 5VS-SB X 2.3/8 |
UPC | 770075438953 |
Length (in) | 5.27 |
Markets/Applications | For use with 5VS and 8VS Adjustable Speed Sheaves. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 11.5 |