Gates bushings are engineered with precision tolerance for use with sheaves, sprockets, pulleys, and other power transmission applications. Bushings are available in English and metric bores and come in a variety of materials including sintered steel, cast iron, steel, ductile iron, and stainless steel.
Part # | 5VS-LB 2.7/8 |
---|---|
Product # | 79640002 |
Description | 5VS-LB X 2.7/8 |
UPC | 770075438915 |
Length (in) | 8.46 |
Markets/Applications | For use with 5VS and 8VS Adjustable Speed Sheaves. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 12.0 |