The product images shown are Illustrative only and may not be an exact representation of the product.

QD® VS Bushings

Bushings are available in English and metric bores and come in a variety of materials including sintered steel, cast iron, steel, ductile iron, and stainless steel

  • Available in Short Bore or Long Bore.
  • Stocked in popular bore sizes.

All Parts

1-10 of 13 Items
Part # Product # Description Bore
5VS-LB 2.3/8 / 5VS-LB2.3/8 79640001 5VS-LB X 2.3/8 2.375 in
5VS-LB 2.7/8 / 5VS-LB2.7/8 79640002 5VS-LB X 2.7/8 2.875 in
5VS-LB 3.3/8 / 5VS-LB3.3/8 79640003 5VS-LB X 3.3/8 3.375 in
5VS-SB 1.7/8 / 5VS-SB1.7/8 79640004 5VS-SB X 1.7/8 1.875 in
5VS-SB 2.1/8 / 5VS-SB2.1/8 79640005 5VS-SB X 2.1/8 2.125 in
5VS-SB 2.3/8 / 5VS-SB2.3/8 79640006 5VS-SB X 2.3/8 2.375 in
5VS-SB 2.7/8 / 5VS-SB2.7/8 79640007 5VS-SB X 2.7/8 2.875 in
5VS-SB 3.3/8 / 5VS-SB3.3/8 79640008 5VS-SB X 3.3/8 3.375 in
8VS-LB 3.3/8 / 8VS-LB3.3/8 79640009 8VS-LB X 3.3/8 3.375 in
8VS-LB 3.7/8 / 8VS-LB3.7/8 79640010 8VS-LB X 3.7/8 3.875 in
1-10 of 13 Items