Gates QD™ (Quick Disconnect) bushings are engineered with precision tolerance for use with sheaves, sprockets, pulleys, and other power transmission applications.
Part # | E 1.3/16 |
---|---|
Product # | 78391103 |
Description | E 1.3/16 BUSH |
UPC | 072053095456 |
Key Way Size (mm) | 6 X 3 |
Markets/Applications | Use with all QD® style sheaves, sprockets and pulleys. |
---|
Trademarks | QD® is a Registered Trademark of Emerson Electric. |
---|
Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
---|---|
WARNING: | Excessive cap-screw torque can cause sheave and/or bushing to break. Use of lubricants can result in sheave breakage. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 11.4 |
Quick Disconnect bushings are split through the barrel and flange for easy installation and deinstallation when you need to mount a component to your drive shaft.
With Gates® MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.