Taper-Lock™ bushings are flangeless for clean, compact application. They are engineered with an 8° taper and a flush-mounted design with no protruding parts providing secure locking and elimination of wobble.
| Part # | 2517 1.5/8 |
|---|---|
| Product # | 78583110 |
| Description: | 2517 1.5/8 BUSH |
| UPC | 72053092103 |
| Key Way Size (mm) | 10 |
| Markets/Applications | Use with all Taper-Lock® style sheaves, sprockets and pulleys. |
|---|
| Trademarks | Taper-Lock® is a Registered Trademark of Reliance Electric. |
|---|
| Notes | Details shown which do not affect drive function or overall weight may be changed without notification. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 2.65 |