Gates Micro-V® belts ensure outstanding performance on any industrial multi-ribbed drive. They cover a multitude of industrial applications and are suitable for industrial drives in washing machines, textile machines, vacuum cleaners, lawn mowers, machine tools, medical equipment and many more. Exclusive truncated (shortened) profile gives Gates Micro-V belts increased flexibility, reduced heat buildup and allows performance at higher speeds on smaller diameter sheaves. The full line of Micro-V belt products includes slabs in several widths as well as single belts in J, K, L and M sections in order to perfectly match customer requirements.
| Part # | 610J10 / 610J10 |
|---|---|
| Product # | 917106110 |
| Description: | 610J10 INDUSTRIAL MICRO-V BELT |
| UPC | 72053297843 |
| Effective Length (in) | 61 |
| Effective Length (mm) | 1549 |
| Max. No. of Ribs | 211 |
| Outside Circumference (in) | 61.5 |
| Outside Circumference (mm) | 1562 |
| Number of Ribs | 10 |
| Section | PJ |
| Top Width (in) | 0.94 |
| Top Width (mm) | 24 |
| Height (in) | 0.156 |
| Height (mm) | 4 |
| Length (in) | 61 |
| Angle. | 42 |
| Length (mm) | 1549 |
| Thickness (in) | 0.12 |
| Thickness (mm) | 3 |
| Markets/Applications | Well suited for applications such as appliances, outdoor power equipment, roller conveyors, machine tools, medical equipment and exercise equipment. |
|---|---|
| Size Range/Availability | All Other Rib Widths can quickly be slit from sleeves at Gates Service Centers for belt lengths: J-section 27.0 to 86.0 inches, L-section all sizes and M-section all sizes. Common belt rib widths listed below are readily available from inventory. |
| Color | Black |
|---|---|
| Construction | Multi Ribbed Belt |
| Material | Polychloroprene (Neoprene) |
| Recommended For | Contact the Gates Made-To-Order Metals Team. |
|---|---|
| Belt Notes | Belt part number is constructed by using the effective length in tenths of an inch, followed by cross section and the number of ribs. For example, 780L16 represents a 78 inch effective length, L cross section and 16 ribs. Belt product number is 8 or 9 digits constructed of product number series prefix, belt length and number of ribs. Belt product number is 8 or 9 digits constructed of product number series prefix, belt length and number of ribs. |
| Customer Pack | 75 |
|---|---|
| Weight (lbs.) | 0.3 |