• Product Details
    Part # K040305RPM
    Product # 855294305
    Description K040305RPM RACING MICRO-V
    UPC 770075671794
    Effective Length (in) 30.65
    Effective Length (mm) 779
    Number of Ribs 4
    Outside Circumference (in) 31.213
    Outside Circumference (mm) 792
    Section K
    Top Width (in) 0.56
    Top Width (mm) 14
  • Construction
    Color Black
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.1
  • Fits models

BE IN IT FOR THE WIN.

If your customers are serious about winning, offer them RPM® belts from Gates. Specially-engineered to deliver optimum boost from forced induction engines, these belts feature the most advanced technology to reduce heat, noise, vibration, and belt slip for increased durability, improved power transmission and unsurpassed boost.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips