K040292RPM

Product #  855294292

Racing, Performance, Muscle. The only belt in the industry specifically designed for high-output and forced induction engines. Specially-engineered to deliver maximum boost and performance, these belts feature the most advanced technology.

  • Advanced, exact-fit and precision-ground belt profile.
  • Two layers of adhesion gum for maximum strength and durability.
  • High-modulus, low stretch aramid cord.
  • Nylon-fiber reinforced undercord.
  • Strict OEM dimensional specifications.
  • Product Details
    Part # K040292RPM
    Product # 855294292
    UPC 770075727415
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.1
  • Fits models

BE IN IT FOR THE WIN.

If your customers are serious about winning, offer them RPM® belts from Gates. Specially-engineered to deliver optimum boost from forced induction engines, these belts feature the most advanced technology to reduce heat, noise, vibration, and belt slip for increased durability, improved power transmission and unsurpassed boost.

PRODUCT RESOURCES

Manuals, Guides and Tech Tips