• Product Details
    Part # K030300RPM
    Product # 855293300
    Description K030300RPM RACING MICRO-V
    UPC 770075671749
    Effective Length (in) 30.19
    Effective Length (mm) 767
    Number of Ribs 3
    Outside Circumference (in) 30.755
    Outside Circumference (mm) 781
    Section K
    Top Width (in) 0.42
    Top Width (mm) 11
  • Construction
    Color Black
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.08
  • Fits models

BE IN IT FOR THE WIN.

If your customers are serious about winning, offer them RPM® belts from Gates. Specially-engineered to deliver optimum boost from forced induction engines, these belts feature the most advanced technology to reduce heat, noise, vibration, and belt slip for increased durability, improved power transmission and unsurpassed boost.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips