Gates E-Start™ Micro-V® Belts serve as a core component of belt-driven starter generator start-stop belt drives, promoting increased fuel efficiency, smaller and virtually silent operation. Advanced construction utilizing specially formulated aramid tensile cords and adhesion layer for maximum performance in belt-driven starter generator start-stop drives.
Part # | K060448EST |
---|---|
Product # | 85510028 |
Description | K060448EST E-START MICRO-V BELT |
Effective Length (in) | 44.842 |
Effective Length (mm) | 1139 |
Outside Circumference (in) | 45.41 |
Outside Circumference (mm) | 1153 |
Section | K |
Top Width (in) | 0.807 |
Top Width (mm) | 20 |
Material | EPDM |
---|
Weight (lbs.) |
---|