Gates E-Start™ Micro-V® Belts serve as a core component of belt-driven starter generator start-stop belt drives, promoting increased fuel efficiency, smaller and virtually silent operation. Advanced construction utilizing specially formulated aramid tensile cords and adhesion layer for maximum performance in belt-driven starter generator start-stop drives.
Part # | K060602EST |
---|---|
Product # | 85510027 |
Description | K060602EST E-START MICRO-V BELT |
Effective Length (in) | 60.28 |
Effective Length (mm) | 1531 |
Outside Circumference (in) | 60.85 |
Outside Circumference (mm) | 1546 |
Section | K |
Top Width (in) | 0.807 |
Top Width (mm) | 20 |
Material | EPDM |
---|
Weight (lbs.) |
---|