The product images shown are Illustrative only and may not be an exact representation of the product.

Industrial Micro-V® L-Section Belts

Our exclusive truncated profile gives Gates Micro-V® L-Section belts increased flexibility and resistance to heat buildup, enabling better performance at higher speeds on smaller diameter sheaves. This makes Gates Micro-V® belts an ideal choice for applications where space is at a premium, such as appliances, roller conveyors, machine tools, and medical equipment.

  • Fiber-reinforced ribs provide excellent wear resistance
  • High Modulus, low stretch tensile member for added strength and dependability
  • Runs smoothly, dampening vibration during high-speed operation
  • Meets RMA oil and heat resistant standards; Meets RMA static conductivity requirements
  • Long lifespan due to extra load carrying capacity
  • High temperature range tolerance (-31°F - 175°F)
  • Available in multiple common rib widths; custom rib widths available

All Parts

1-10 of 280 Items
Part # Product # Description Section Num. Ribs Out. Circ. (in) Out. Circ. (mm) Eff. Len. (in) Eff. Len. (mm)
1065L10 / 1065L10 917310610 1065L10 MICRO-V 106.5
1065L12 / 1065L12 917310612 1065L12 MICRO-V 106.5
1065L14 / 1065L14 917310614 1065L14 MICRO-V 106.5
1065L16 / 1065L16 917310616 1065L16 MICRO-V 106.5
1065L18 / 1065L18 917310618 1065L18 MICRO-V 106.5
1065L20 / 1065L20 917310620 1065L20 MICRO-V 106.5
1065L5 / 1065L5 917310605 1065L5 MICRO-V 106.5
1065L6 / 1065L6 917310606 1065L6 MICRO-V 106.5
1065L60 / 1065L60 917310660 1065L60 MICRO-V 106.5
1065L8 / 1065L8 917310608 1065L8 MICRO-V 106.5
1-10 of 280 Items

Engineered to Perform Better

Through our exclusive manufacturing process, belt ribs are shortened, producing numerous benefits in applications operating on small diameter pulleys. This process ensures belt flexibility, inhibits heat build-up, and provides resistance to rib cracking, resulting in a stronger, safer, more reliable Micro-V belt.

Power Transmission Meets Material Science

Our Gates Micro-V® L-Section belts push the boundaries of material science. The fiber-filled compound adds strength for improved stability, while flex-bonded, polyester-based cords enable balanced load distribution and less stress from flexing.

PRODUCT RESOURCES