Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Industrial Micro-V® L-Section Belts

    1065L18 MICRO-V

    Product # 917310618

    Gates Micro-V® belts ensure outstanding performance on any industrial multi-ribbed drive. They cover a multitude of industrial applications and are suitable for industrial drives in washing machines, textile machines, vacuum cleaners, lawn mowers, machine tools, medical equipment and many more. Exclusive truncated (shortened) profile gives Gates Micro-V belts increased flexibility, reduced heat buildup and allows performance at higher speeds on smaller diameter sheaves. The full line of Micro-V belt products includes slabs in several widths as well as single belts in J, K, L and M sections in order to perfectly match customer requirements.

    • Fiber reinforced ribs for excellent wear resistance.
    • High modulus, low stretch tensile member for added strength and dependability.
    • Smooth running for minimal vibration at high speeds.
    • Well suited for applications such as appliances, outdoor power equipment, roller conveyors, machine tools, medical equipment and exercise equipment.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards.

    • Product Details
      Part # 1065L18 / 1065L18
      Product # 917310618
      Description 1065L18 MICRO-V
      UPC 072053620191
      Effective Length (in) 106.5
      Effective Length (mm) 2705
      Max. No. of Ribs 60
      Outside Circumference (in) 107.1
      Outside Circumference (mm) 2720
      Number of Ribs 18
      Section PL
      Top Width (in) 3.38
      Top Width (mm) 86
      Angle. 41
      Thickness (in) 0.28000000000000003
      Thickness (mm) 7

    ENGINEERED TO PERFORM BETTER

    Through our exclusive manufacturing process, belt ribs are shortened, producing numerous benefits in applications operating on small diameter pulleys. This process ensures belt flexibility, inhibits heat build-up, and provides resistance to rib cracking, resulting in a stronger, safer, more reliable Micro-V® belt.

    Features and Benefits

    • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX (except PK profile).
    • Belts will operate in standard pulleys provided the pulleys are manufactured to the DIN 7867 or ISO 9982 standard for the specific cross-section.
    • Temperature Range: -30°C to +60°C (-22°F to +140°F) (PJ, PL, PM) -50°C to +120°C (-58°F to +250°F) (PK) (EPDM compound).
    • Specially formulated fibre reinforced undercord that improves belt stability.
    • All elastomeric rubber compound provides oil and heat resistance.
    • Can be installed on grooved DriveR and flat DriveN pulley.
    • Long life due to extra load-carrying capacity.
    • Improved performance on back idlers.
    • Extremely smooth and cool running.
    • Very high power capacity per rib.
    • Tolerant of pulley groove debris.

    POWER TRANSMISSION MEETS MATERIAL SCIENCE

    Our Gates® Micro-V® L-Section belts push the boundaries of material science. The fiber-filled compound adds strength for improved stability, while flex-bonded, polyester-based cords enable balanced load distribution and less stress from flexing.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips