The product images shown are Illustrative only and may not be an exact representation of the product.

Industrial Micro-V® J-Section Belts

Exclusive truncated (shortened) profile gives Gates® Micro-V® belts increased flexibility, reduced heat buildup and allows performance at higher speeds on smaller diameter sheaves.

  • High Modulus, low stretch tensile member for added strength and dependability
  • Fiber Reinforced Ribs for excellent wear resistance
  • Smooth running for minimal vibration at high speeds

All Parts

1-10 of 14 Items
Part # Product # Description Section Num. Ribs Out. Circ. (in) Out. Circ. (mm) Eff. Len. (in) Eff. Len. (mm)
200J10 / 200J10 917102010 200J10 MICRO-V 20
200J12 / 200J12 917102012 200J12 MICRO-V 20
200J14 / 200J14 917102014 200J14 MICRO-V 20
200J16 / 200J16 917102016 200J16 MICRO-V 20
200J2 / 200J2 917102002 200J2 MICRO-V 20
200J20 / 200J20 917102020 200J20 MICRO-V 20
200J24 / 200J24 917102024 200J24 MICRO-V 20
200J3 / 200J3 917102003 200J3 MICRO-V 20
200J30 / 200J30 917102030 200J30 MICRO-V 20
200J4 / 200J4 917102004 200J4 MICRO-V 20
1-10 of 14 Items