Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gates Metric Micro-V® Belts

    7PK2164 SERPENTINE BELT

    Product # 85190010

    Gates Metric Micro-V® Belts are specially designed to meet the needs of unique applications or problematic drives.

    • Designed for small diameter pulleys, backside idlers, and for use with (or without) automatic tensioners.
    • Meets or exceeds all specifications from the Original Equipment Manufacturer.
    • Meets or exceeds SAE J1459, SAE J2432, and SAE J1596 specifications.
    • Special belt constructions eliminate belt noise, reduce tension loss, and solve problem drive applications.
    • Unique form grinding of each individual belt assures precise dimensional control.
    • Utilizes advanced materials like Aramid Fiber found in bullet-proof vests and crack and heat-resistant EPDM materials.

    • Product Details
      Part # 7PK2164
      Product # 85190010
      Description 7PK2164 SERPENTINE BELT
      UPC 770075425458
      Effective Length (in) 85.13
      Effective Length (mm) 2164
      Outside Circumference (in) 85.13
      Outside Circumference (mm) 2164
      Number of Ribs 7
      Section K
      Top Width (in) 0.947
      Top Width (mm) 24

    Peak Performance Belt After Belt.

    Our Gates Micro-V® Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimize materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips