Gates Metric Micro-V® Belts are specially designed to meet the needs of unique applications or problematic drives.
Part # | 6PK1190 |
---|---|
Product # | 85190007 |
Description | 6PK1190 SERPENTINE BELT |
UPC | 770075420538 |
Effective Length (in) | 46.85 |
Effective Length (mm) | 1190 |
Outside Circumference (in) | 46.85 |
Outside Circumference (mm) | 1190 |
Number of Ribs | 6 |
Section | K |
Top Width (in) | 0.813 |
Top Width (mm) | 21 |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.2 |
Our Gates Micro-V® Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimize materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.