Stretch Fit Drive Systems Demand Highly Engineered Solutions. Gates® Micro-V® Stretch Fit® Belts, with exclusive self-tensioning technology, were the first Aftermarket belts engineered to fit like a glove and perform properly on these unique stretch fit drive systems and Gates continues to add coverage to this growing market segment.
Part # | K030309SF |
---|---|
Product # | 85560023 |
Description | K030309SF STRETCH FIT |
UPC | 770075684039 |
Effective Length (in) | 30.98 |
Effective Length (mm) | 787 |
Outside Circumference (in) | 31.5 |
Outside Circumference (mm) | 800 |
Number of Ribs | 3 |
Section | K |
Top Width (in) | 0.42 |
Top Width (mm) | 11 |
Installation Requirement | Special Installation Tool |
---|
Automotive Notes | Prior to installation, Stretch Fit belts are shorter than the actual working length, but once installed they automatically tension - maintaining the proper tension over the life of the belt and ensuring optimum load-carrying capacity. |
---|
Customer Pack | 93 |
---|---|
Weight (lbs.) | 0.08 |
Our Gates Micro-V® Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimize materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.