Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gates® Micro-V® Stretch Fit® Belts

    K030196SF STRETCH FIT

    Product # 85560014

    Stretch Fit Drive Systems Demand Highly Engineered Solutions. Gates® Micro-V® Stretch Fit® Belts, with exclusive self-tensioning technology, were the first Aftermarket belts engineered to fit like a glove and perform properly on these unique stretch fit drive systems and Gates continues to add coverage to this growing market segment.

    • Gates engineered tensile cord has the needed combination of strength and flexibility using advanced polyamide tensile cord.
    • Patented highly engineered EPDM belt ribs are extremely resistant to contamination, wear and pilling.
    • Specially formulated adhesive literally locks on to the cord - allowing the cord to elongate and stretch, but never lose tension.
    • Stretch Fit® belts are single use only, and must be replaced if removed.

    • Product Details
      Part # K030196SF
      Product # 85560014
      Description K030196SF STRETCH FIT
      UPC 770075552086
      Effective Length (in) 19.58
      Effective Length (mm) 497
      Outside Circumference (in) 20
      Outside Circumference (mm) 508
      Number of Ribs 3
      Section K
      Top Width (in) 0.42
      Top Width (mm) 11

    PEAK PERFORMANCE BELT AFTER BELT.

    Our Gates Micro-V® Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimize materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips