For replacing original equipment belts on serpentine drives that require a higher degree of efficiency when transmitting power. Designed for small diameter pulleys and for use with or without automatic tensioners.
Part # | DK050565 |
---|---|
Product # | 85501010 |
Description | DK050565 DBL SIDED MICRO-V BELT |
UPC | 770075171836 |
Effective Length (in) | 56.63 |
Effective Length (mm) | 1438 |
Outside Circumference (in) | 57.75 |
Outside Circumference (mm) | 1468 |
Number of Ribs | 5 |
Section | K |
Top Width (in) | 0.667 |
Top Width (mm) | 17 |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.35 |