For replacing original equipment belts on serpentine drives that require a higher degree of efficiency when transmitting power. Designed for small diameter pulleys and for use with or without automatic tensioners.
Part # | DK060702 |
---|---|
Product # | 85501012 |
Description | DK060702 DBL SIDED MICRO-V BELT |
UPC | 770075171850 |
Effective Length (in) | 70.15 |
Effective Length (mm) | 1782 |
Outside Circumference (in) | 71.25 |
Outside Circumference (mm) | 1811 |
Number of Ribs | 6 |
Section | K |
Top Width (in) | 0.807 |
Top Width (mm) | 20 |
Customer Pack | 20 |
---|---|
Weight (lbs.) | 0.55 |