Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gates® Micro-V® Dual-Sided Belts

    DK060504 DBL SIDED MICRO-V BELT

    Product # 85501026

    For replacing original equipment belts on serpentine drives that require a higher degree of efficiency when transmitting power. Designed for small diameter pulleys and for use with or without automatic tensioners.

    • Specially designed to resist wear and cracking due to overall reduced thickness in construction Broad coverage on unique applications.
    • Custom setup for Gates specialized solution kits for Serpentine drives that cause problems from the OEM.
    • Broad coverage on unique applications.
    • V-ribbed on both sides of the belt.

    • Product Details
      Part # DK060504
      Product # 85501026
      Description DK060504 DBL SIDED MICRO-V BELT
      UPC 770075674009
      Effective Length (in) 50.4
      Effective Length (mm) 1280
      Outside Circumference (in) 51
      Outside Circumference (mm) 1295
      Number of Ribs 6
      Section K
      Top Width (in) 0.807
      Top Width (mm) 20
    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips