For replacing original equipment belts on serpentine drives that require a higher degree of efficiency when transmitting power. Designed for small diameter pulleys and for use with or without automatic tensioners.
Part # | DK060650 |
---|---|
Product # | 85501024 |
Description | DK060650 DBL SIDED MICRO-V BELT |
UPC | 770075636847 |
Effective Length (in) | 65 |
Effective Length (mm) | 1651 |
Outside Circumference (in) | 66.125 |
Outside Circumference (mm) | 1680 |
Number of Ribs | 6 |
Section | K |
Top Width (in) | 0.807 |
Top Width (mm) | 20 |
Customer Pack | 49 |
---|---|
Weight (lbs.) | 0.47 |