For replacing original equipment belts on serpentine drives that require a higher degree of efficiency when transmitting power. Designed for small diameter pulleys and for use with or without automatic tensioners.
Part # | DK060725 |
---|---|
Product # | 85501003 |
Description | DK060725 DBL SIDED MICRO-V BELT |
UPC | 072053795325 |
Effective Length (in) | 72.54 |
Effective Length (mm) | 1843 |
Outside Circumference (in) | 73.75 |
Outside Circumference (mm) | 1872 |
Number of Ribs | 6 |
Section | K |
Top Width (in) | 0.807 |
Top Width (mm) | 20 |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.55 |