Import or domestic, car or truck, every vehicle can depend on the superior quality of Gates® precision fit Micro-V® belts. With advanced technology that matches the OE size, construction and materials, Gates Micro-V ensures optimal vehicle performance. Micro-V belts provide peak operating performance while delivering the highest value on the market.
| Part # | K030220 |
|---|---|
| Product # | 85522126 |
| Description | K030220 MICRO-V BELT |
| UPC | 072053007831 |
| Effective Length (in) | 22.11 |
| Effective Length (mm) | 562 |
| Outside Circumference (in) | 22.68 |
| Outside Circumference (mm) | 576 |
| Number of Ribs | 3 |
| Section | K |
| Top Width (in) | 0.42 |
| Top Width (mm) | 11 |
| Material | EPDM |
|---|
| Customer Pack | 275 |
|---|---|
| Weight (lbs.) | 0.07 |
Our Micro-V Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates® product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimize materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.
As your partner in the aftermarket, we do more than just provide the best automotive solutions in the industry. We give you the tools, resources, and support every step of the way.