Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gates Micro-V® Belts

    K030236 MICRO-V BELT

    Product # 85522539

    Import or domestic, car or truck, every vehicle can depend on the superior quality of Gates® precision fit Micro-V® belts. With advanced technology that matches the OE size, construction and materials, Gates Micro-V ensures optimal vehicle performance. Micro-V belts provide peak operating performance while delivering the highest value on the market.

    • Special belt construction eliminates belt noise, reduces tension loss, and solves problem drive applications.
    • Utilizes advanced materials like Aramid Fiber found in bullet-proof vests and crack and heat-resistant EPDM materials.
    • Meets or exceeds all specifications from the Original Equipment Manufacturer.

    • Product Details
      Part # K030236
      Product # 85522539
      Description K030236 MICRO-V BELT
      UPC 072053210149
      Effective Length (in) 23.66
      Effective Length (mm) 601
      Outside Circumference (in) 24.225
      Outside Circumference (mm) 615
      Number of Ribs 3
      Section K
      Top Width (in) 0.42
      Top Width (mm) 11

    Peak Performance Belt After Belt.

    Our Micro-V Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates® product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimize materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.

    Features and Benefits

    • Flexible construction allows the belt to withstand billions of topside and backside bends in ABDS applications, resulting in long belt life.
    • Designed for small diameter pulleys, backside idlers, and for use with (or without) automatic tensioners.
    • Unique form grinding of each individual belt assures precise dimensional control.
    • Gates recommends replacing serpentine belts at 90,000 to prevent vehicle breakdowns, or as advised by the vehicle manufacturer.
    • Meets or exceeds SAE J1459, SAE J2432, and SAE J1596 specifications.

    Be System Smart.

    As your partner in the aftermarket, we do more than just provide the best automotive solutions in the industry. We give you the tools, resources, and support every step of the way.

    Resources

    PRODUCT RESOURCES