The product images shown are Illustrative only and may not be an exact representation of the product.

Gates® Micro-V® Belts

Import or domestic, car or truck, every vehicle can depend on the superior quality of Gates® precision fit Micro-V® belts. With advanced technology that matches the OE size, construction and materials, Gates Micro-V ensures optimal vehicle performance. Micro-V belts provide peak operating performance while delivering the highest value on the market.

  • Special belt construction eliminates belt noise, reduces tension loss, and solves problem drive applications
  • Utilizes advanced materials like Aramid Fiber found in bullet-proof vests and crack and heat-resistant EPDM materials
  • Meets or exceeds all specifications from the Original Equipment Manufacturer

All Parts

1-10 of 925 Items
Part # Product # Description Section Num. Ribs Out. Circ. (in) Out. Circ. (mm) Eff. Len. (in) Eff. Len. (mm)
K030195 85523295 K030195 MICRO-V BELT K 3 20 509 19.49 495
K030220 85522126 K030220 MICRO-V BELT K 3 22.68 576 22.11 562
K030231 85523462 K030231 MICRO-V BELT K 3 23.75 603 23.18 589
K030236 85522539 K030236 MICRO-V BELT K 3 24.225 615 23.66 601
K030240 85522414 K030240 MICRO-V BELT K 3 24.75 629 24.18 614
K030243 85523341 K030243 MICRO-V BELT K 3 24.875 632 24.33 618
K030245 85528645 K030245 MICRO-V BELT K 3 25.215 640 24.65 626
K030250 85528617 K030250 MICRO-V BELT K 3 25.75 654 25.17 639
K030265 85523208 K030265 MICRO-V BELT K 3 27.12 689 26.55 674
K030267 85522481 K030267 MICRO-V BELT K 3 27.38 695 26.8 681
1-10 of 925 Items

Peak Performance Belt After Belt.

Our Micro-V Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates® product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimize materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.

Features and Benefits

  • Flexible construction allows the belt to withstand billions of topside and backside bends in ABDS applications, resulting in long belt life
  • Designed for small diameter pulleys, backside idlers, and for use with (or without) automatic tensioners
  • Unique form grinding of each individual belt assures precise dimensional control
  • Gates recommends replacing serpentine belts at 90,000 to prevent vehicle breakdowns, or as advised by the vehicle manufacturer
  • Meets or exceeds SAE J1459, SAE J2432, and SAE J1596 specifications

PRODUCT RESOURCES