View All Gates Micro-V® Aramid Belts

K060664A MICRO-V AT BELT

Product # 86260020

Gates, the leader in automotive Serpentine belt drive systems, collaborates with OE manufacturers globally to continually evolve the performance and durability of belt drives. Certain vehicle engines require specific belt constructions, such as aramid tensile cord, to provide long belt life, and eliminate noise and vibration that are inherent on these drives. Utilizing this same technology for the Aftermarket, Gates offers Aramid cord belt for specified vehicles. This construction matches the OEM to assure a quiet and smooth functioning belt, with the same performance and durability as the OEM part. For guaranteed OE performance, use Gates Micro-V Aramid Serpentine Belts.

  • Essential for specific demanding accessory belt drives (Turbo, Diesel, high RPM).
  • Exact OEM aramid cord construction replacement - superior to polyester tensile cords that most serpentine belts come with.
  • Extends life of the belt and other accessory drive components.
  • Reduces noise, vibration and harshness (NVH).
  • Product Details
    Part # K060664A
    Product # 86260020
    Description K060664A MICRO-V AT BELT
    UPC 770075711193
    Section K
    Num. Ribs 6
    Out. Circ. (in) 66.88
    Outside Circumference (mm) 1699
    Eff. Len. (in) 66.38
    Eff. Len. (mm) 1686
    Top Width (in) .807
    Top Width (mm) 20
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.55
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips