Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gates® Micro-V® Aramid Belts

    K060726A MICRO-V AT BELT

    Product # 86260015

    Gates, the leader in automotive Serpentine belt drive systems, collaborates with OE manufacturers globally to continually evolve the performance and durability of belt drives. Certain vehicle engines require specific belt constructions, such as aramid tensile cord, to provide long belt life, and eliminate noise and vibration that are inherent on these drives. Utilizing this same technology for the Aftermarket, Gates offers Aramid cord belt for specified vehicles. This construction matches the OEM to assure a quiet and smooth functioning belt, with the same performance and durability as the OEM part. For guaranteed OE performance, use Gates Micro-V Aramid Serpentine Belts.

    • Essential for specific demanding accessory belt drives (Turbo, Diesel, high RPM).
    • Exact OEM aramid cord construction replacement - superior to polyester tensile cords that most serpentine belts come with.
    • Extends life of the belt and other accessory drive components.
    • Reduces noise, vibration and harshness (NVH).

    • Product Details
      Part # K060726A
      Product # 86260015
      Description K060726A MICRO-V AT BELT
      UPC 770075616160
      Effective Length (in) 72.56
      Effective Length (mm) 1843
      Outside Circumference (in) 73.125
      Outside Circumference (mm) 1857
      Number of Ribs 6
      Section K
      Top Width (in) 0.807
      Top Width (mm) 20
    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips