View All FleetRunner® Micro-V® Belts

K100665HD FLEETRUNNER MICRO-V

Product # 85550810

Patented EPDM construction with distinct green overcord built specifically for more durability, superior flexibility, stability, and longer life on heavy-duty drives.

  • Consistently outperforms all competitors.
  • Heavy-duty construction resists cracking and wear, even at extreme temperatures.
  • Oil and heat-resistant. Outperforms the competition on the most troublesome drives.
  • Patented material provides peak performance at prolonged extreme operating temperatures.
  • Problem-solver designed for the toughest applications.
  • Special compound provides unmatched flexibility, stability, load carrying capacity and belt life.
  • Unique undercord notch pattern offers increased flexibility for smaller diameter pulleys.
  • Product Details
    Part # K100665HD
    Product # 85550810
    Description K100665HD FLEETRUNNER MICRO-V
    UPC 770075224020
    Section K
    Num. Ribs 10
    Out. Circ. (in) 67.095
    Outside Circumference (mm) 1704
    Eff. Len. (in) 66.53
    Eff. Len. (mm) 1690
    Top Width (in) 1.367
    Top Width (mm) 35
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.6
  • Fits models

Lowest Cost Per Mile.

Haul more. Drive longer. Gates FleetRunner® Heavy Duty belts are engineered to save your fleet money and lost service time.

Did You Know?

Heavy-Duty Serpentine System diagnostics start with the tensioner. Many of the symptoms that indicate a problem with the heavy-duty serpentine belt drive system – squeal, vibration, and excessive belt wear – can be traced to a worn or failed tensioner. That’s why the tensioner is the best place to start when diagnosing trouble.

PRODUCT RESOURCES