Gates® FleetRunner® Heavy Duty Micro-V® belts are engineered to save your fleet money and lost service time. Patented EPDM construction with distinct green overcord built specifically for more durability, superior flexibility, stability, and longer life on heavy-duty drives. Haul more. Drive longer.
Part # | K080468HD |
---|---|
Product # | 85550308 |
Description | K080468HD FLEETRUNNER MICRO-V |
UPC | 770075390985 |
Effective Length (in) | 46.82 |
Effective Length (mm) | 1189 |
Outside Circumference (in) | 47.375 |
Outside Circumference (mm) | 1203 |
Number of Ribs | 8 |
Section | K |
Top Width (in) | 1.087 |
Top Width (mm) | 28 |
Customer Pack | 36 |
---|---|
Weight (lbs.) | 0.32 |
Heavy-Duty Serpentine System diagnostics start with the tensioner. Many of the symptoms that indicate a problem with the heavy-duty serpentine belt drive system – squeal, vibration, and excessive belt wear – can be traced to a worn or failed tensioner. That’s why the tensioner is the best place to start when diagnosing trouble.