Auto J-Section Micro-V Belts are precision engineered by Gates. Designed for vehicles utilizing a special J-Section Micro-V belt as opposed to the standard Automotive K-Section.
Part # | 2PJ905 |
---|---|
Product # | 85520095 |
Description | 2PJ905 MICRO-V AT BELT |
UPC | 770075258780 |
Effective Length (in) | 35.63 |
Effective Length (mm) | 905 |
Outside Circumference (in) | 36.02 |
Outside Circumference (mm) | 915 |
Number of Ribs | 2 |
Section | J |
Top Width (in) | 0.18 |
Top Width (mm) | 4.7 |
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.029 |