Auto J-Section Micro-V Belts are precision engineered by Gates. Designed for vehicles utilizing a special J-Section Micro-V belt as opposed to the standard Automotive K-Section.
Part # | 2PJ845 |
---|---|
Product # | 85520009 |
Description | 2PJ845 MICRO-V AT BELT |
UPC | 770075258766 |
Effective Length (in) | 33.27 |
Effective Length (mm) | 845 |
Outside Circumference (in) | 33.66 |
Outside Circumference (mm) | 855 |
Number of Ribs | 2 |
Section | J |
Top Width (in) | 0.18 |
Top Width (mm) | 4.7 |
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.05 |