View All Auto J-Section Micro-V® Belts

2PJ800 MICRO-V AT BELT

Product # 85520001

Auto J-Section Micro-V Belts are precision engineered by Gates. Designed for vehicles utilizing a special J-Section Micro-V belt as opposed to the standard Automotive K-Section.

  • Designed for small diameter pulleys, backside idlers, and for use with (or without) automatic tensioners.
  • Meets or exceeds all specifications from the Original Equipment Manufacturer.
  • Meets or exceeds SAE J1459, SAE J2432, and SAE J1596 specifications.
  • Special belt constructions eliminate belt noise, reduce tension loss, and solve problem drive applications.
  • Unique form grinding of each individual belt assures precise dimensional control.
  • Utilizes advanced materials like Aramid Fiber found in bullet-proof vests and crack and heat-resistant EPDM materials.
  • Product Details
    Part # 2PJ800
    Product # 85520001
    Description 2PJ800 MICRO-V AT BELT
    UPC 770075258087
    Section J
    Num. Ribs 2
    Out. Circ. (in) 31.89
    Outside Circumference (mm) 810
    Eff. Len. (in) 31.5
    Eff. Len. (mm) 800
    Top Width (in) .18
    Top Width (mm) 4.7
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.027
  • Fits models