Auto J-Section Micro-V® Belts

Auto J-Section Micro-V Belts are precision engineered by Gates. Designed for vehicles utilizing a special J-Section Micro-V belt as opposed to the standard Automotive K-Section.

  • Designed for small diameter pulleys, backside idlers, and for use with (or without) automatic tensioners.
  • Meets or exceeds all specifications from the Original Equipment Manufacturer.
  • Meets or exceeds SAE J1459, SAE J2432, and SAE J1596 specifications.
  • Special belt constructions eliminate belt noise, reduce tension loss, and solve problem drive applications.
  • Unique form grinding of each individual belt assures precise dimensional control.
  • Utilizes advanced materials like Aramid Fiber found in bullet-proof vests and crack and heat-resistant EPDM materials.

All Parts

1-5 of 5 Items
Part # Product # Description Section Num. Ribs Out. Circ. (in) Out. Circ. (mm) Eff. Len. (in) Eff. Len. (mm)
2PJ800 85520001 2PJ800 MICRO-V AT BELT J 2 31.89 810 31.5 800
2PJ836 85520002 2PJ836 MICRO-V AT BELT J 2 33.31 846 32.91 836
2PJ845 85520009 2PJ845 MICRO-V AT BELT J 2 33.66 855 33.27 845
2PJ860 85520040 2PJ860 MICRO-V AT BELT J 2 34.25 870 33.68 860
2PJ905 85520095 2PJ905 MICRO-V AT BELT J 2 36.02 915 35.63 905
1-5 of 5 Items