Specially designed to replace original equipment belts on laundry equipment or low horsepower applications requiring V-Ribbed belts.
Part # | 6698 |
---|---|
Product # | 89036698 |
Description | 6698 SPECIAL APPL BELT |
UPC | 072053024203 |
Category | Industrial 60 Degree M Section V-Belts |
Effective Length (in) | 48.03 |
Effective Length (mm) | 1220 |
Notched | false |
Outside Circumference (in) | 48.03 |
Outside Circumference (mm) | 1220 |
Section | 7M |
Top Width (in) | 0.28 |
Top Width (mm) | 7 |
Angle. | 60 |
Application Type | Appliance |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.07 |